Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

1201-CSA

Eaton Thermoplastic high security magnetic contact - triple balancing - EN50131-2-6 certified - protection grade 3 - environmental class II

Allgemeine Spezifikation

Product Name
Eaton High-security magnetic contacts
Catalog Number
1201-CSA
Product Length/Depth
75 mm
Product Height
25 mm
Product Width
48 mm
Product Weight
0.057 kg
Certifications
CE marking
EAN
8054934907067

Produktspezifikationen

Cover monitoring
Yes
Detection range - max
21 mm
Detection range - min
13 mm
Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Type of detector
Door Contact
Tamper protection
Yes
Current - max
300 mA
Type of sensor
Reed switch
Degree of protection (IP)
Other
Type Of Electric Connection
Screw connection
Color
White
Mounting Method
Surface
Surface mounting
Sensor height
25 mm
Wireless
NO
With connection cable
NO
Surface finish
Matt
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0 mm
Width sensor
28 mm
Sensor length
75 mm

Produktspezifikation exportieren