Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

12126 SCG

Eaton B-Line series Type 3/3R junction boxes, 12" height, 6" length, 12" width, NEMA 3 and 12, Screw cover, SCG enclosure, Surface mounted, Small single door, No mounting provisions, Galvanized steel, Oil-resistant gasket, gasketed screws

Allgemeine Spezifikation

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
12126 SCG
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
14.2 lb
Certifications
UL 50
CSA C22.2.
NEMA
UPC
782051108644

Produktspezifikationen

Country of origin
US
Style
Small single door
NEMA Rating
3
12
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
14 gauge
Model
SCG enclosure
Mounting method
Surface
Mounting hole details
No mounting provisions

Produktspezifikation exportieren