Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Abgekündigt

129590
SPX025A2-5A4B1

Eaton SPX Variable frequency drive, 600 V AC, 3-phase, 22 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR6

Allgemeine Spezifikation

Product Name
Eaton SPX variable frequency drive
Catalog Number
129590
Product Length/Depth
558 mm
Product Height
237 mm
Product Width
195 mm
Product Weight
18.5 kg
Certifications
UL 508C
RoHS, ISO 9001
Specification for general requirements: IEC/EN 61800-2
DNV
IEC/EN 61800-3
UL
UL File No.: E134360
CE
Safety: EN 61800-5-1: 2003
RCM
CSA-C22.2 No. 14
IEC/EN61800-5
CSA Class No.: 3211-06
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
Certified by UL for use in Canada
CUL
IEC/EN61800-3
UL report applies to both US and Canada
EAN
4015081269174
Model Code
SPX025A2-5A4B1

Klimatische Umweltbedingungen

Altitude
Above 1000 m with 1 % performance reduction per 100 m
Max. 3000 m
Max. 1000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Kommunikation

Communication interface
CANopen®, optional
PROFIBUS-DP
Modbus-TCP, optional
BACnet/IP, optional
LonWorks, optional
DeviceNet, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Connection to SmartWire-DT
No

Steuerkreis

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Bauartnachweis

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
550 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation details
Operation (with 150 % overload)
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
27 A
Static heat dissipation, non-current-dependent Pvs
0 W

Allgemeine Informationen

Degree of protection
IP54
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
OLED display
Internal DC link
IGBT inverter
Brake chopper
Radio interference suppression filter
DC link choke
Frame size
FR6
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Hauptkreis

Mains voltage - max
690 V
Mains voltage - min
525 V
Operating mode
U/f control
Optional: Vector control with feedback (CLV)
Sensorless vector control (SLV)
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
34 A
Rated operational current (Ie) at 150% overload
27 A
Rated operational power at 690 V, 50 Hz
22 kW
Rated operational power at 690 V, 50 Hz, 110% overload
30 kW
Rated operational voltage
600 V AC, 3-phase
690 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
690 VAC

Bemessungsbetriebsleistung

Assigned motor current IM at 690 V, 50 Hz, 110% overload
32 A
Assigned motor current IM at 690 V, 50 Hz, 150% overload
23.8 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
28 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
23 A
Assigned motor power at 690 V, 60 Hz
25 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
30 HP

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.