Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

171680
Modellcode: XSDBSC02506

Eaton xEnergy Main Door, section wide, Box Solution, for HxW=250x600mm, IP55, grey

Listenpreis EUR264.92

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171680
Product Length/Depth
22 mm
Product Height
240 mm
Product Width
592 mm
Product Weight
4.8 kg
Compliances
RoHS conform
EAN
4015081680283
Model Code
XSDBSC02506

cLieferprogramm

Color
Gray
Model
Stop door

Technische daten - mechanisch

Degree of protection
IP55
Material
Steel
Surface finishing
Powder coating

Produktspezifikation exportieren