Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

177115
Modellcode: XAN3CS4P

Eaton xEnergy Main LV systems LV switchgear. Comb for finger protection, NZM3, 4p

Listenpreis EUR99.8

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177115
Product Length/Depth
68 mm
Product Height
9 mm
Product Width
237.6 mm
Product Weight
0.158 kg
Compliances
RoHS conform
EAN
4015081715589
Model Code
XAN3CS4P

Additional information

Fitted with:
Cable entry
RAL-number
0

Delivery program

Color
Red

Technical Data - Mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Surface finishing
Other

Produktspezifikation exportieren