Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

179683
Modellcode: ARC-SL15/BL

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 15m blue

Allgemeine Spezifikation

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179683
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.21 kg
Compliances
RoHS conform
EAN
4015081747443
Model Code
ARC-SL15/BL

cLieferprogramm

Model
Sensor

Produktspezifikation exportieren