ZSD-ZV-1100-BKE-I/A. Meter cabinet equipped for eHZ, assembly variant A
| Product Name |
Eaton Metering Board ZSD meter cabinet equipped
|
| Catalog Number |
183244
|
| Product Length/Depth |
1101 mm
|
| Product Height |
225 mm
|
| Product Width |
551 mm
|
| Product Weight |
37 kg
|
| Compliances |
RoHS conform
|
| EAN |
4015081781775
|
| Model Code |
ZSD-ZV-1100-BKE-I/A
|
| Model |
eHZ
|
| Rated current |
0 A
|
| Built-in depth |
225 mm
|
| Built-in height |
1100 mm
|
| Built-in width |
550 mm
|
| Degree of protection |
IP31
|
| Lower connection space |
With bus bar five-pole
|
| Material |
Steel plate
|
| Mounting method |
Surface mounted (plaster)
|
| Number of distributor rows |
7
|
| Number of fields |
2
|
| Number of meter cabinets |
1
|
| Number of TSG-panels |
0
|