Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

1860811

Eaton Halyester LV systems LV switchgear. Empty encl, transp. cover 540X270

Allgemeine Spezifikation

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1860811
Product Length/Depth
171 mm
Product Height
540 mm
Product Width
270 mm
Product Weight
3.58 kg
Compliances
RoHS conform
EAN
8711426955189
Model Code
K463

Produktspezifikationen

Type
Empty enclosure
Fitted with:
Mounting plate
Degree of protection
IP66
IK09
Other
Enclosure material
Plastic
Surface protection
Untreated
Circuit integrity
None
Built-in depth
154 mm
Color
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
None
Cover
Number of openings (flange plates)
0
Plate thickness (cabinet)
4 mm
Plate thickness (cover/door)
3 mm
RAL-number
7035
Width in number of modular spacings
15
Mounting method
Surface mounted (plaster)
Number of rows
0
Functions
Extension possible
Protection class
II
Number of modules
0
Internal depth
165 mm
Nominal current
1600 A
Number of conduit inlets
0
Suitable for
Lightning protection
Enclosure material quality
Aluminium die-cast
Type of coating
Chrome 3

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.