Eaton Halyester LV systems LV switchgear. Switch encl. with DMV 400A 4p
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
1864045
|
| Product Length/Depth |
246 mm
|
| Product Height |
540 mm
|
| Product Width |
270 mm
|
| Product Weight |
5.8 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426849556
|
| Model Code |
SKH400/4
|
| Degree of protection |
IP56
|
| Enclosure material |
Plastic
|
| Nominal current |
400 A
|
| Cover/door color |
Transparent
|
| Functions |
Extension possible
|
| Model |
With cover
|
| Number of switches |
1
|
| Number of poles |
Four-pole
|
| Position on rail system |
Universal
|