Eaton Halyester LV systems LV switchgear. Switch encl. with DMV1600A 3p+sldN TNS, bottom
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
1864309
|
| Product Length/Depth |
269 mm
|
| Product Height |
540 mm
|
| Product Width |
540 mm
|
| Product Weight |
21.948 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426742444
|
| Model Code |
SSOH1600/1
|
| Degree of protection |
IP56
|
| Enclosure material |
Plastic
|
| Nominal current |
1600 A
|
| Cover/door color |
Transparent
|
| Functions |
Extension possible
|
| Model |
With cover
|
| Number of switches |
1
|
| Number of poles |
Three-pole
|
| Position on rail system |
Below
|