Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

1966005

Eaton Systeem 55 LV systems Final Distribution Boards. System 55 group enclosure, empty, 165-S34

Allgemeine Spezifikation

Product Name
Eaton Systeem 55 compact distribution board empty
Catalog Number
1966005
Product Length/Depth
79 mm
Product Height
165 mm
Product Width
220 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Certifications
EN 62208
EAN
8711426636422
Model Code
HT165-S34

Produktspezifikationen

Special features
Group cabinets with DIN profile(s), emptyCabinets with DIN profile(s) for rapid assembly of modular componentsLid with clickable, robust mounting frame with integrated DIN profile (s)Integrated, divided pipe entry with 17 pipe entry openings diameter 16/19 mmEquipped with metal DIN profileProvided with a 154 mm opening at the top and bottomExclusive pipe entry
Type
Other enclosuresGroup cabinets empty
Features
Group cabinets empty
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP3X
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 690 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Enclosure material
Plastic
Built-in depth
72 mm
Enclosure height
165 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
9.8 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
7 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
8 W
Closure type
Other
Cover/door model
With notch
Cover/door type
Cover
Other
RAL-number
9005
Width in number of modular spacings
9
Color
Light gray (RAL 7035, mounting frame)
Black
Black RAL 9005 (bins and lid)
Number of rows
1
Degree of protection
IP3X
IP3X (housing/enclosure)
Functions
Extension possible
Sealable
Material
Thermoplastic plastic
Mounting method
DIN-rail
Surface mounted (plaster)
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
20 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
16 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
18 W
Internal depth
72 mm
Number of openings for socket outlets
0

Produktspezifikation exportieren

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Produkt authentifizieren

Geben Sie Ihre 16- bis 17-stellige Seriennummer ein
Die von Ihnen eingegebene Seriennummer sollte keine Sondercharachter enthalten. Die eingegebene Seriennummer ist nicht korrekt. Sie sollte 16- oder 17-stellig sein. Die von Ihnen eingegebene Seriennummer wurde nicht gefunden. Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Die eingegebene Seriennummer stimmt nicht mit dem Produkt überein. Überprüfen Sie die Seriennummer Ihres Produkts und versuchen Sie es erneut. Klicken Sie auf hier um zur Produktseite für die eingegebene Seriennummer zu gelangen Die Seriennummer ist bei Eaton als verdächtig vermerkt, bitte versuchen Sie es erneut oder Problem melden für weitere Unterstützung.
Seriennummer
Zurücksetzen Die Seriennummer ist bei Eaton als verdächtig vermerkt, bitte versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Die Seriennummer wurde von Eaton nicht erkannt und ist ungültig. Bitte verwenden Sie dieses Formular, um Problem melden für weitere Unterstützung.
Geben Sie den 6-stelligen Authentifizierungscode ein
Das von Ihnen eingegebene Produkt ist verdächtig! Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Der von Ihnen eingegebene Authentifizierungscode stimmt nicht mit unseren Datensätzen für diese Seriennummer überein. Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Ungültiger Authentifizierungscode Die Länge muss 6 Zeichen betragen Problem melden für weitere Unterstützung. Authentifizierungscode ist erforderlich Problem melden für weitere Unterstützung.
Schließen Sie die Captcha Challenge ab, bevor Sie sich authentifizieren.
Kontaktieren Sie uns zur Meldung von Problemen
x
Eine Sicherheitslücke melden
Bitte geben Sie Ihren vollständigen Namen ein.
x
Vielen Dank, Ihr Anliegen wurde eingereicht. Unser Produktteam wird sich in Kürze mit Ihnen in Verbindung setzen.
Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.