BKE-I-ZU1000/AB1000-16QMM. BKE-I/Cartridge/Adapter for eHZ
| Product Name |
Eaton Metering Board ZSD LV systems Final Distribution Boards
|
| Catalog Number |
196797
|
| Product Length/Depth |
45 mm
|
| Product Height |
190 mm
|
| Product Width |
100 mm
|
| Product Weight |
1.8 kg
|
| Certifications |
CE
|
| EAN |
9008790982392
|
| Model Code |
BKE-I-ZU1000/AB1000-16QMM
|
| Color |
Gray
|
| Number of phases |
3
|
| Degree of protection |
Other
|
| Impact strength |
Other
|
| Protected by |
None
|
| RAL-number |
7035
|