Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

1978260
I-42G1400-HS-64

Eaton Systeem 55 LV systems Final Distribution Boards. S55 FLEX, 1-phase, MCB 4 gr 2 RCCB HS 64, 1400, HS

Allgemeine Spezifikation

Product Name
Eaton Systeem 55 compact distribution board pre-wired
Catalog Number
1978260
Product Length/Depth
401 mm
Product Height
140 mm
Product Width
234 mm
Product Weight
2.35 kg
Compliances
RoHS conform
Certifications
EN 61439-3
EAN
8711426853607
Model Code
I-42G1400-HS-64

Produktspezifikationen

Special features
Group cabinets FLEX Group cabinets for residential construction, (retail) business, offices and practice rooms according to NEN 1010 with earth leakage protection of all groups unless otherwise specified Snap-in, robust plastic mounting frame with integrated DIN profile(s) Integrated, divided pipe entry with 17 pipe entry openings diameter 16/19 mm, of which 10 in the lower row Lid with manual sealable quick fasteners Standard connection block for phase and zero Connection block (= option) for outgoing groups of lower row components FLEX group cabinets are supplied as standard with connecting combs on the power supply side for a maximum of 4 end groups per earth leakage circuit breaker
Type
Group enclosure Group enclosures with miniature circuit breakers
Fitted with:
None
Enclosure material
Plastic
Functional group
None
Current rating of main switch
40 A
Enclosure height
330 mm
Number of circuit breakers (earth leakage)
0
Number of direct groups
0
Number of groups
4
Number of groups (total)
4
Closure type
Other
Number of groups behind earth leakage switch
4
Number of light groups protected by 30 mA
4
Number of phases
1
Number of poles at main switch
2
Number of switches (earth leakage 30 mA)
2
Width in number of modular spacings
12
Number of switches (earth leakage 300 mA)
0
Main switch
Yes
Color
Light gray (RAL 7035, mounting frame)
Black RAL 9005 (bins and lid)
Black
Number of rows
2
Cooker group
None
Current rating of RCD and main switch
40 A
Degree of protection
IP3X
IP3X (housing/enclosure)
Functions
Extension possible
Protected by
Miniature- / earth leakage circuit breaker
Material
Thermoplastic plastic
Mounting method
Surface mounted (plaster)
Built-in height
45 mm
Built-in width
210 mm
RAL-number
9005
Type of covering
Cover
Release characteristic
B
Rated short-circuit breaking capacity (EN 60898) at 230 V
10 kA
Number of single-phase miniature circuit breakers (MCB)
4
Number of three-phase miniature circuit breakers (MCB)
0
Connection type
Screwed terminal
Number of earth leakage circuit breakers/AFDD
0

Produktspezifikation exportieren

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Produkt authentifizieren

Geben Sie Ihre 16- bis 17-stellige Seriennummer ein
Die von Ihnen eingegebene Seriennummer sollte keine Sondercharachter enthalten. Die eingegebene Seriennummer ist nicht korrekt. Sie sollte 16- oder 17-stellig sein. Die von Ihnen eingegebene Seriennummer wurde nicht gefunden. Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Die eingegebene Seriennummer stimmt nicht mit dem Produkt überein. Überprüfen Sie die Seriennummer Ihres Produkts und versuchen Sie es erneut. Klicken Sie auf hier um zur Produktseite für die eingegebene Seriennummer zu gelangen Die Seriennummer ist bei Eaton als verdächtig vermerkt, bitte versuchen Sie es erneut oder Problem melden für weitere Unterstützung.
Seriennummer
Zurücksetzen Die Seriennummer ist bei Eaton als verdächtig vermerkt, bitte versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Die Seriennummer wurde von Eaton nicht erkannt und ist ungültig. Bitte verwenden Sie dieses Formular, um Problem melden für weitere Unterstützung.
Geben Sie den 6-stelligen Authentifizierungscode ein
Das von Ihnen eingegebene Produkt ist verdächtig! Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Der von Ihnen eingegebene Authentifizierungscode stimmt nicht mit unseren Datensätzen für diese Seriennummer überein. Versuchen Sie es erneut oder Problem melden für weitere Unterstützung. Ungültiger Authentifizierungscode Die Länge muss 6 Zeichen betragen Problem melden für weitere Unterstützung. Authentifizierungscode ist erforderlich Problem melden für weitere Unterstützung.
Schließen Sie die Captcha Challenge ab, bevor Sie sich authentifizieren.
Kontaktieren Sie uns zur Meldung von Problemen
x
Eine Sicherheitslücke melden
Bitte geben Sie Ihren vollständigen Namen ein.
x
Vielen Dank, Ihr Anliegen wurde eingereicht. Unser Produktteam wird sich in Kürze mit Ihnen in Verbindung setzen.
Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.