Eaton Halyester LV systems LV switchgear. CU-bar 15X3 CU-ETP-R250RDNI
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
6097103
|
| Product Length/Depth |
4000 mm
|
| Product Height |
15 mm
|
| Product Width |
3 mm
|
| Product Weight |
0.4 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426109544
|
| Model Code |
CU-BAR_15X3_CU-ETP-R250RDNI
|
| Surface protection |
Nickel-plated
|
| Nominal current |
0 A
|
| Model |
Flat
|