Eaton Halyester LV systems LV switchgear. CU-bar 15X4 CU-ETP-R250RDNI
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
6097104
|
| Product Length/Depth |
4000 mm
|
| Product Height |
15 mm
|
| Product Width |
4 mm
|
| Product Weight |
0.53 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426318038
|
| Model Code |
CU-BAR_15X4_CU-ETP-R250RDNI
|
| Surface protection |
Nickel-plated
|
| Nominal current |
290 A
|
| Model |
Flat
|