Eaton Halyester LV systems LV switchgear. Switch encl. with NZM2 160-200A 3p
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
6701731
|
| Product Length/Depth |
305.5 mm
|
| Product Height |
540 mm
|
| Product Width |
270 mm
|
| Product Weight |
0.001 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426532748
|
| Model Code |
HNZM2-200-3
|
| Degree of protection |
IP56
|
| Enclosure material |
Plastic
|
| Nominal current |
200 A
|
| Cover/door color |
Transparent
|
| Functions |
Extension possible
|
| Model |
With cover
|
| Number of switches |
1
|
| Number of poles |
Three-pole
|
| Position on rail system |
Universal
|