Eaton Halyester LV systems LV switchgear. Branch strip HNZM1 PEN
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
6701756
|
| Product Length/Depth |
600 mm
|
| Product Height |
5 mm
|
| Product Width |
120 mm
|
| Product Weight |
0.2 kg
|
| Compliances |
RoHS conform
|
| EAN |
8711426422780
|
| Model Code |
HAL-BS_HNZM1_PEN/N_A_PE_B
|
| Amperage rating |
125 A
|
| Number of poles |
Single-pole
|
| Connection type |
Other
|