Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

717AYEL

Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard, Medium base, 50/60 Hz, Yellow glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Ceiling mount, 300 Vac, 100W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
Catalog Number
717AYEL
Product Length/Depth
4.5 in
Product Height
9.13 in
Product Width
5.13 in
Product Weight
3.1 lb
UPC
662276385733

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe color
Yellow
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-19
Wattage
100W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Voltage rating
300 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.