Eaton Crouse-Hinds series ACE10 variable frequency drive, J disconnect fuse type, ABB ACS880-M04 Series drive, Size 2 enclosure, 16A input, 10 HP, Copper-free aluminum, 30A max. disconnect rating, 18A max. output, T4A, 7.5 kW
| Product Name |
Eaton Crouse-Hinds series ACE10 variable frequency drive
|
| Catalog Number |
ACE10 10
|
| Product Length/Depth |
46.31 in
|
| Product Height |
15.74 in
|
| Product Width |
25.15 in
|
| Product Weight |
688 lb
|
| UPC |
662276247093
|
| Area classification |
Hazardous/Classified Locations
|
| Disconnect fuse type |
J
|
| Drive type |
ABB ACS880-M04 Series
|
| Horsepower |
10 hp
|
| Material |
Copper-free aluminum
|
| Disconnect rating - max |
30A
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| NEMA Rating |
3
4X 7 |
| Enclosure size |
Size 2
|
| Temperature rating |
T4A
|
| Wattage |
7.5 kW
|
| Input current |
16 A
|
| Output current - max |
18 A
|