Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

ADE1M1102NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 2 (M), Straight, Gland size 16, Non-armoured, Nickel plated brass, 75-93 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M110 Metric

Allgemeine Spezifikation

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M1102NPNK3
Product Length/Depth
102 mm
Product Height
132 mm
Product Width
120 mm
Product Weight
2996.364 g
EAN
3589350053531

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
16
Gland type
Non-armoured
Outer sheath (min/max)
75-93
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Thread type
Metric

Produktspezifikation exportieren

Technische Datenblätter

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.