Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 7, Armoured, Nickel plated brass, 13.5-21 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric
| Product Name |
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
|
| Catalog Number |
ADE5M203NPNK3
|
| Product Length/Depth |
79 mm
|
| Product Height |
33 mm
|
| Product Width |
30 mm
|
| Product Weight |
150.897 g
|
| EAN |
3589350065718
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX NEC/CEC |
| NEC hazardous rating |
Class I, Zone 2
|
| IECEx/ATEX hazardous rating |
Zone 2
Zone 1 Zone 21 Zone 22 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Special features |
Locknut, green composite washer, earth tag, and serrated washer
|
| Material |
Nickel plated brass
|
| Cable sealing range |
3 (L)
|
| Connector type |
Straight
|
| Gland size |
7
|
| Gland type |
Armoured
|
| Outer sheath (min/max) |
13.5-21
|
| Protection type |
Flameproof and increased safety
|
| Sealing type |
Silicone
|
| Thread Size |
M20
|
| Thread type |
Metric
|