Eaton B-Line series extension split pipe clamp, 0.5630" H x 2.25" L x 1.75" W, Malleable iron, Plain, 0.75" max pipe size
| Product Name |
Eaton B-Line series extension split pipe clamp
|
| Catalog Number |
B3198R-3/4PLN
|
| Product Length/Depth |
2.25 in
|
| Product Height |
0.563 in
|
| Product Width |
1.75 in
|
| Product Weight |
0.18 lb
|
| Certifications |
Not Applicable
|
| UPC |
781011121501
|
| Type |
Type 12
|
| Application |
Suspended non insulated pipe horizontal or vertical
|
| Finish |
Plain
|
| Material |
Malleable iron
|
| Model |
Extension split pipe clamp
|
| Pipe size - max |
0.75 in
|