Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

BAB2070H

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,70 A,10 kAIC,Two-pole,240 V,Interchangeable,BAB,Distribution panels 240V (Three-phase, four-wire maximum),Four-wire,Three-phase

Allgemeine Spezifikation

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2070H
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
2.1 in
Product Weight
0.7 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated
UPC
786679302729

Produktspezifikationen

Used with
Distribution panels 240 V (Three-phase, four-wire maximum)
Amperage Rating
70 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of wires
4
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.