Eaton B-Line series channel nut, 0.63" H x 1.2970" L x 0.7550" W, Steel, 3/8”-16 bolt size, Channel nut with spring
| Product Name |
Eaton B-Line series channel nut
|
| Catalog Number |
BFV228
|
| Product Length/Depth |
1.297 in
|
| Product Height |
0.63 in
|
| Product Width |
0.755 in
|
| Product Weight |
0.03 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| UPC |
781011013202
|
| Type |
Channel nut
|
| Material |
Fiberglass
|
| Bolt/thread/rod size |
3/8”-16
|