Eaton B-Line series strut mounting bracket, Conduit and cable, 0.58lbs, Conduit size: 3.5" EMT/Rigid, Conduit and cable clamps, 3.626" Max mount size, 4.126" Min, 350 lbs load capacity, Stainless steel type 316
| Product Name |
Eaton B-Line series conduit and cable clamp
|
| Catalog Number |
BL350SS6
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.58 lb
|
| Certifications |
CE
UL Listed |
| UPC |
799038601814
|
| Load capacity |
350 lbs
|
| Product Category |
Conduit and cable
|
| Type |
Conduit and cable clamps
|
| Application |
Attaches to cable tray rungs and strut profiles
|
| Size |
Conduit size: 3.5 inch EMT/Rigid
|
| Mounting dimensions - max |
3.626
|
| Cable diameter - min |
4.126 in
|