Eaton Crouse-Hinds series Capri NEWCAP MS cable gland, 6-13 cable range, Gland size 6, Non-armoured, Nickel plated brass, Industrial, PG 11
| Product Name |
Eaton's Crouse-Hinds series Capri NEWCAP MS cable gland
|
| Catalog Number |
CAP186114
|
| Product Length/Depth |
34 mm
|
| Product Height |
26 mm
|
| Product Width |
24 mm
|
| Product Weight |
36.9 g
|
| EAN |
3589351861142
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP68
IP66 |
| Material |
Nickel plated brass
|
| Cable range (min/max) |
6-13
|
| Gland size |
6
|
| Gland type |
Non-armoured
|
| Protection type |
Industrial
|
| Thread Size |
PG 11
|
| Nominal thread size Metric/PG |
11
|
| Pitch thread |
1.411 mm
|
| Thread Length |
6.5 mm
|
| Wrench width |
24 mm
|
| Hexagon angular dimension |
26.4 mm
|
| Suitable for cable diameter - max |
13 mm
|
| Suitable for cable diameter - min |
6 mm
|
| Material quality |
Brass
|
| Surface protection |
Nickel-plated
|
| Degree of protection (IP) |
IP66
|
| Model |
Straight
|
| Type of sealing |
Sealing ring
|
| Working temperature - max |
80 °C
|
| Working temperature - min |
-20 °C
|
| For ex-zone gas |
None
|
| For ex-zone dust |
None
|
| Fitted with: |
Strain Relief
Separable Screw Gland |
| Lamp type included |
Halogen Free
|
| Thread type |
PG
|