Eaton Crouse-Hinds series Capri UNICAP cable gland, 5-10 cable range, Non-armoured, Polyamide, Industrial, Fitted locknut, PG 11
| Product Name |
Eaton's Crouse-Hinds series Capri UNICAP cable gland
|
| Catalog Number |
CAP451112
|
| Product Length/Depth |
26.4 mm
|
| Product Height |
36.4 mm
|
| Product Width |
26.4 mm
|
| Product Weight |
9.4 g
|
| EAN |
3589354511129
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
IEC |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
Fitted locknut
|
| Material |
Polyamide
|
| Cable range (min/max) |
5-10
|
| Gland type |
Non-armoured
|
| Protection type |
Industrial
|
| Thread Size |
PG 11
|
| Nominal thread size Metric/PG |
11
|
| Pitch thread |
1.411 mm
|
| Thread Length |
8 mm
|
| Wrench width |
22 mm
|
| Hexagon angular dimension |
24.2 mm
|
| Suitable for cable diameter - max |
10 mm
|
| Suitable for cable diameter - min |
5 mm
|
| Material quality |
Polyamide (PA)
|
| Surface protection |
Untreated
|
| Degree of protection (IP) |
IP68
|
| Model |
Straight
|
| Type of sealing |
Sealing ring
|
| Working temperature - max |
100 °C
|
| Working temperature - min |
-40 °C
|
| For ex-zone gas |
None
|
| For ex-zone dust |
None
|
| Fitted with: |
Locknut
Separable Screw Gland Strain Relief |
| Thread type |
PG
|
| Protection, proofing and resistance |
Shock Resistant
|