| Product Name |
Eaton PDU cable
|
| Catalog Number |
CBL366-10
|
| Product Height |
120 in
|
| Product Weight |
11 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| UPC |
786689802073
|
| Type |
ePDU Cable
|
| Package contents |
CBL366-10 Power Cord, 17300VA 3-Phase, 10 ft. (3.05 m)
|
| Input connection |
Universal
|