Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

CPS04-2AIO

Eaton Crouse-Hinds series MTL CPS backplane, Surface or DIN rail mount, 21-35 Vdc, Plug-in connectors, Screw-clamp, 2.5mm2, IS signals with 2 channel AI or AO modules, Compatible with MTL4544D, 4-way

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series MTL CPS backplane
Catalog Number
CPS04-2AIO
Product Length/Depth
72 mm
Product Height
170 mm
Product Weight
96 g
EAN
5056891310471

Produktspezifikationen

Type
4-way
Area classification
Ordinary/Non-Hazardous Locations
Rated Supply Voltage DC
21-35 Vdc
Electrical Connection
Plug-in connectors
Connection Safe Area
Screw-clamp
Terminal Capacity
2.5mm2
Compatible IS Isolators
IS signals with 2 channel AI or AO modules
Compatible Control System
MTL4544D
Mounting Method
Surface
DIN rail

Produktspezifikation exportieren