Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

CRIG-15S7-26M-R

Eaton Crouse-Hinds series Roughneck CRIG cable mounted receptacle with mechanical clamp, 1135A, 1.500-1.625", Red, Female, Silver plated copper contacts, 646-777 kcmil, Socket, Glove nut, C24 shell

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Roughneck CRIG cable mounted receptacle with mechanical clamp
Catalog Number
CRIG-15S7-26M-R
Product Length/Depth
8.69 in
Product Height
3.56 in
Product Width
3.56 in
Product Weight
3.5 lb
UPC
662276715837

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP68
Amperage Rating
1135A
Contact material
Silver plated copper
Contact type
Socket
Cable hardware
Mechanical Clamp
Connector gender
Female
Contact size
646-777 kcmil
Coupling nut
Glove nut
Shell size
C24
Color
Red
Cable diameter range
1.500-1.625 in

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.