Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EDS218

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 3/4" hub, Feraloy iron alloy, 1, Single-gang, Two-pole, 120-277V, Factory sealed, Dead end, Two-pole, 3/4", 120-277 Vac

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS218
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
8.2 lb
UPC
782274763545

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With one 3/4" hub
Material
Feraloy iron alloy
Number of devices
1
Number of gangs
Single-gang
Number of poles
Two-pole
Primary voltage range
120-277V
Style
Dead end
Switch function
Two-pole
Trade size
3/4"
Voltage rating
120-277 Vac
Special features
Factory sealed

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.