Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EDS3230

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 1" hub, Feraloy iron alloy, 2, Two-gang, Three-pole, 1, 120-277V, Dead end, 3-way, 1", 120-277 Vac

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS3230
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
7.19 in
Product Weight
16.65 lb
UPC
782274764115

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With one 1" hub
Material
Feraloy iron alloy
Number of devices
2
Number of gangs
Two-gang
Number of poles
Three-pole
Number of pushbuttons
1
Primary voltage range
120-277V
Style
Dead end
Switch function
3-way
Trade size
1"
Voltage rating
120-277 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.