Eaton PAVA DAU accessory, Cooper, PAVA, Medium System, EN54 Systems, I/O
| Product Name |
Eaton PAVA DAU accessory
|
| Catalog Number |
EFC-BMB01
|
| Product Length/Depth |
58 mm
|
| Product Height |
105 mm
|
| Product Width |
156 mm
|
| Product Weight |
0.3 kg
|
| Certifications |
Not Applicable
|
| EAN |
5018987363297
|
| Mounting Method |
Surface mounting
|
| Operating voltage |
24 VDC
|
| Humidity (Non Condensing) - Max |
93 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
-5 °C
|
| Product branding |
Eaton Cooper
|
| Integrated function |
Interface External
|
| Cable entry location |
Top
Bottom |
| External connection ports |
RJ45
|