Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EPC30ASPT-E2

Eaton Crouse-Hinds series Pauluhn EP globe and guard, Med base, Clear tempered glass globe, Cast copper-free alum grd, Incand, Copper-free alum, A-19 max. lamp, Ceil mt, Shockproof lamp holder, 4-pole term bk, Dead end, 3/4", 250 Vac, 100W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn EP globe and guard
Catalog Number
EPC30ASPT-E2
Product Length/Depth
6.25 in
Product Height
12.5 in
Product Width
6.25 in
Product Weight
7.4 lb
UPC
662276373204

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe color
Clear
Globe material
Tempered glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-19
Trade size
3/4"
Wattage
100W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Special features
Shockproof lamp holder, 4-pole terminal block, dead end
Voltage rating
250 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.