Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

F4500

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Pattress, 1G, 16mm deep

Allgemeine Spezifikation

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
F4500
Product Length/Depth
90 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.066 kg
Compliances
RoHS conform
Certifications
BS 5733
EAN
5010826109219
Model Code
F4500

Produktspezifikationen

Used with
Pattresses and Boxes
Premera white moulded
Fitted with:
Cable entry
Ingress protection (IP) ratings
IP20
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Pattresses and Boxes
  • Premera white moulded
Head style
Combination head
Surface protection
Untreated
Material
Plastic
Material quality
Duroplast
Shape
Quadratic
Assembly arrangement
Surface mounted housing
Base color
White
Base material
Urea
Terminal material
Brass
Number of modules (module system)
0
Number of units
1
RAL-number (Akin)
9016
Mounting position
Horizontal
Suitable for
Modular domestic switching devices
Color
White
Number of gangs
1
Fixing centers
60.3 mm
Front plate/module dimensions
87.5 mm x 87.5 mm x 19.05 mm
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.