Eaton Crouse-Hinds series Pauluhn FBN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 1-lamp, Without convenience outlet, Berth type, 120 Vac, 8W
| Product Name |
Eaton Crouse-Hinds series Pauluhn FBN marine interior
|
| Catalog Number |
FBN18LCO
|
| Product Length/Depth |
14.38 in
|
| Product Height |
3.5 in
|
| Product Width |
4.25 in
|
| Product Weight |
2.3 lb
|
| UPC |
662276393318
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Lens material |
Acrylic
|
| Light type |
T5
|
| Material |
Aluminum
|
| Number of lamps |
1-lamp
|
| Wattage |
8W
|
| Mounting Method |
Wall
|
| Frequency rating |
60 Hz
|
| Special features |
Without convenience outlet
|
| Type |
Berth
|
| Voltage rating |
120 Vac
|