Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

JBXHD0G06FSSDSR

Protuding front mount receptacle, IP68, size 0, 6 female contacts; JBXHD0G06FSSDSR

Allgemeine Spezifikation

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G06FSSDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
11.18 g
Compliances
UL 1977

Produktspezifikation exportieren