Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR25 LSIG w/ Modbus RTU, ZSI & Relays, Conductor Extensions-Metric
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDC53K1600P3WM
|
| Product Length/Depth |
470 mm
|
| Product Height |
274 mm
|
| Product Width |
305 mm
|
| Product Weight |
29937 g
|
| Compliances |
Contact Manufacturer
|
| UPC |
786689400934
|
| Type |
Power Defense
|