Zurücksetzen
Zurücksetzen
Eaton Power Defense molded case circuit breaker, Globally Rated 100% UL, Frame 4, Three Pole, 800A, 65kA/480V, PXR20D ARMS LSI w/ Modbus RTU and Relays, Standard Terminals Load Only (PDG4X3TA800)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDF43M0800D4ML
|
| Product Length/Depth |
111.2 mm
|
| Product Height |
406.4 mm
|
| Product Width |
209.6 mm
|
| Product Weight |
13.6 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 |
| UPC |
786679886328
|
| Amperage Rating |
800 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T288
|
| Circuit breaker type |
PD4 Global (100% UL)
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Terminals Load Only
|
| Frame |
4
|
| Class |
Class A
|
| Communication |
Modbus RTU
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
690
|
| Switch off technique |
Electronic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
100 kAIC @240V (UL)
50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC) 70 kAIC Icu/ 53 kAIC Ics/ 154 kAIC Icm @380-415V (IEC) 15 kAIC Icu/ 7.5 kAIC Ics/ 31.5 kAIC Icm @690V (IEC) 30 kAIC Icu/ 25 kAIC Ics/ 63 kAIC Icm @525V South Africa (IEC) 35 kAIC @600V (UL/CSA) 25 kAIC Icu @250 Vdc 100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC) 50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC) 65 kAIC @480V (UL) |
| Number of poles |
Three-pole
|
| Special features |
Modbus / relays
|