Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 110-130 V/125 Vdc, PD3 Global, Power Defense, Frame J-K, Power Defense, 110-130 Vac/125 Vdc, Screw Terminal, Screw terminal, Frame 3
| Product Name |
Eaton Power Defense shunt trip
|
| Catalog Number |
PDG3XST130ACDCT
|
| Product Length/Depth |
2.44 in
|
| Product Height |
1.3 in
|
| Product Width |
1.24 in
|
| Product Weight |
0.15 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked UL 489 CSA |
| UPC |
786679611135
|
| Model Code |
PDG3XST130ACDCT
|
| Used with |
Power Defense
|
| Voltage rating |
110-130 V/125 Vdc
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Shunt trip |
110-130 Vac/125 Vdc, Screw Terminal
|
| Terminals |
Screw terminal
|
| Frame |
3
|
| Type |
Shunt trip
|