Eaton Wheelock PS power supply, expansion module, 8 amp, red enclosure, 240 V
| Product Name |
Eaton Wheelock PS power supply
|
| Catalog Number |
PS-8E-EXP
|
| Product Length/Depth |
5.5 in
|
| Product Height |
17 in
|
| Product Width |
15 in
|
| Product Weight |
28.45 lb
|
| Compliances |
Not Applicable
|
| UPC |
786697050862
|
| Type |
NAC power supply with preinstalled expansion module
|
| Compliance and standards |
FM
UL |
| Housing color |
Red
|
| Housing material |
Steel
|
| Input voltage |
8 to 33 VDC
|
| Input current |
0.005 A
|
| Standby and alarm current |
0.129 A
|
| NAC power |
8 A
|
| Output circuits |
24 VDC @ up to 3 amps per circuit
|
| Inputs |
2 Class B or 2 Class A
|
| Auxiliary power |
2.5 A
|
| Battery size accommodation |
up to 7 amps battery
|
| Diagnostics |
Up to 37 Distinguishable Diagnostic Codes available
|
| Voltage |
240 V
|
| NACs |
Four (4) Class B or Two (2) Class A or\ One (1) Class A and Two (2) Class B
8 Class B or 4 Class A |