Eaton Crouse-Hinds series CGB wire mesh grip, Cable range: 1.188-1.375", 1", 1-1/4" or 1-1/2" NPT
| Product Name |
Eaton Crouse-Hinds series CGB wire mesh grip
|
| Catalog Number |
RPE433 122
|
| Product Weight |
0.568 lb
|
| UPC |
782274079868
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Cable range |
1.188-1.375"
|
| Thread Size |
1", 1-1/4" or 1-1/2"
|
| Thread type |
NPT
|