Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 3"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
SST 8
|
| Product Length/Depth |
4.5 in
|
| Product Height |
4.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
2.6 lb
|
| UPC |
662277121965
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class I, Division 2 Class III |
| NEMA Rating |
3R
4 3 12 4X |
| Material |
Stainless steel
|
| Trade size |
3"
|