Eaton Crouse-Hinds series Myers ground hub, Aluminum, 6"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
STAG 12
|
| Product Length/Depth |
7.69 in
|
| Product Height |
3 in
|
| Product Width |
7.69 in
|
| Product Weight |
3.5 lb
|
| Certifications |
UL Listed
cUL Listed |
| UPC |
784731101167
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Material |
Aluminum
|
| Trade size |
6"
|