1145HVA High Voltage Automotive SMD Fuse, 3.15 Amp Rating, 350VAC, 500 VDC
| Product Name |
Eaton Bussmann series 1145HVA high voltage automotive SMD fuse
|
| Catalog Number |
TR-1145HVA3-15-R
|
| Product Length/Depth |
11 mm
|
| Product Height |
4.5 mm
|
| Product Width |
4.5 mm
|
| Product Weight |
0.95 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712834087
|
| Amperage Rating |
3.15 A
|
| Melting (I2T) |
3.3
|
| Resistance |
0.0315 Ω
|
| Voltage drop |
140 mV
|
| Voltage rating |
350 V AC, 500 V DC
|
| Type |
High voltage automotive SMD fuse
|