Download dokument () af 20
We make what matters work*

HCV Inductor

Eaton's HCV family high current power inductors are high current ferrite inductors using secure 3 terminal mounting in a variety of sizes and inductance offerings. The HCV utilize flat-wire construction with low DCR and high efficiency performance. The inductance ranges from 0.375 uH to 3.0uH. Current range is from 11 A to 60 A. HCV power inductors are compatible with Picor® Cool-Power® ZVS Buck and Buck-Boost Regulator families.
Flat wire construction
Low DCR, high efficiency
Secure 3 terminal mounting
Specifikationer

Specifications

Download links
X
Download Close

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Contact us