Download dokument () af 20
Fuse holders, clips and accessories

HKP Panel mount fuse holder

Eaton’s HKP fuse holders are panel mount fuse holder for 1/4" x 1-1/4" cartridge or ferrule fuses. They are made for panels up to 5/16” (7.9 mm) thick.  This is a RoHS compliant fuse accessory.

Technical data sheets

HKP Fuse holder data sheet

Panel mount fuse holder
For 1/4" x 1-1/4" fuses
Rated up to 30A
Specifikationer
For detailed specification information, please refer to the data sheet.
Product
Code
Feature Voltage
Rating
Current
Rating
HKP-R Standard 250 V 30 A
HKP-BBHH-R 1⁄4" Quick-Connects, nut and washer assembled 250 V 30 A
HKP-HH-R 1⁄4" Quick-Connects 250 V 30 A
HKP-L-R 2250 V stand-off barrier 250 V 30 A
HKP-LW-HH-R Drip-proof knob, 2250 V stand-off barrier and 1⁄4" quick connects 250 V 30 A
HKP-OO-R Snap-lock 250 V 30 A
HKP-W-R Drip-proof knob1 250 V 30 A
HKP-E-R Standard with lock washer 250 V 30 A
HKP-CC-R Extended panel mount 250 V 30 A
Download links
X
Download Close