Download dokument () af 20
We make what matters work*

SD Inductor

Eaton has several shielded drum solutions to meet your specification.  The SD10 through SD25 offer high density inductor solutions in a 5.2 mm x 5.2 mm surface mount package with six low profile heights to choose from.  Inductance  ranges of 0.47 uH to 1000 uH while current ranges from 0.88 A to 6.0 A. 

The SD3114 offers a 3.1 mm x 3.1 mm footprint surface mount package in a 1.4 mm height.  Inductance ranges from 1.0 uH to 330 uH.  Current ranges from 0.106 A to 2.59 A.  The SD3118 offers a 3.2 mm x 3.2 mm footprint surface mount package in a 1.8 mm height.  Inductance ranges from 1.0 uH to 1000 uH.  Current ranges from 0.083 A to 2.94 A.   

The SD52 offers a 5.6 mm x 5.2 mm footprint surface mount package in a 2.0 mm height.  Inductance ranges from 1.2 uH to 150 uH.  Current ranges from 0.28 A to 3.14 A.   The SD53 offers a 5.7 mm x 5.2 mm footprint surface mount package in a 3.0 mm height.  Inductance ranges from 1.1 uH to 100 uH.  Current ranges from 0.44 A to 4.8 A. 

The SD6020 and SD6030 come in a 6.0 mm  x 6.0 mm surface mount package in a 2 mm and 3 mm height respectively. Current ranges from 0.16 A to 4.2 A.  Inductance ranges from 1.99 uH to 660 uH.  The SD7030 comes in a 7.0 mnm x 7.0 mm surface mount package in a 3 mm height.   Current ranges from 0.21 A to 5.5 A.  Inductance ranges from 1.5 uH to 680 uH. 

The SD8325 and SD8350 come in a 9.5 mm x 8.3 mm surface mount package in a 3 mm and 5 mm height respectively.   Current ranges from 0.8 A to 9.1 A.  Inductance ranges from 1.5 uH to 100 uH. 

If you need a dual winding inductor to be used as either a single inductor, or in a coupled inductor/transformer application, please look at our SDQ family.

Shielded drum
High power density
Wide variety of sizes and values
Specifikationer

Specifications

Download links
X
Download Close