Download dokument () af 20
We make what matters work*

VP Transformer

VERSA-PAC inductors and transformers are configurable inductor and transformer devices that have high power density.

Eaton's VP is a comercial grade product is available in five surface mount packages to meet your PCB spacing requirements. 

Eaton's VPA is an AEC-Q200 automotive qualified version for superior performance and is offered in 4 surface mount package sizes.

They feature low radiated noise and six tightly coupled windings which offer more than 500 usable inductor and transformer configurations.  Power ranges from 1 W to 70 W while frequency ranges to over 1 MHz. 

Specifikationer

Specifications

Download links
X
Download Close