Vidensøgning
Download dokument () af 20
We make what matters work*

EDU

Eaton´s stainless steel pressure filter changeover series EDU have a working pressure up to 464 psi (32 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
464 psi (32 bar)
Operating Temperature
14-176 °F (-10-80 °C)

Kerneegenskaber

  • Changeover valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and lubrication oils
Specifikationer

Specifications

operating temperature: -14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 464 PSI
test pressure: 900 PSI
max. operating pressure with IS20: 232 PSI
test pressure with IS20: 464 PSI
process connection: SAE-flange connection 3000 PSI
housing material: EN10213-1.4581, EN10028-1.4301 (tube extension EDU401)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measuring connections: BSPP ¼
drain- and bleeder connections: BSPP ½
volume tank EDU251: 2x .66 Gal.
volume tank EDU401: 2x .97 Gal.
Download links
X
Download Close